35-MSJ-IR 10.66:1/SSE-1/SSE-2/FA/72.00/S

35-MSJ-IR 10.66:1/SSE-1/SSE-2/FA/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Rotating, Standard, 35 ton Capacity, 10.66:1 Gear Ratio, Travel Nut Position A

$10977.50 each**
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
L 1,828.80 mm (72.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 10.66:1
Screw Diameter 95 mm / 3.75 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 76 mm / 3.01 in
Worm Turns Per Inch 16
Weight 178 kg / 393.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Nut Material Nook Bronze Proprietary
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 311,376 N / 70,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0055 N·m / 0.0490 in.-lb.
Max Input Torque 389.80 N·m / 3,450.00 in.-lb.
Max Input kW/HP 8.21 kW / 11.00 hp
Max Worm Speed Rated Load 200 rpm
Max Capacity at 1750 rpm 35,741 N / 8,035 lbf
Tare Drag Torque 5.649 N·m / 50.000 in.-lb.
Lift Screw Efficiency 30%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

Get Quote

*Please fill out the information below so we can best assist you: